IESNA:LM-63-2002
[TEST]P1202982
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2B-730-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8592
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1189.7 1333 1489.8 1645.5 1774.5 1859.7 1902.4 1920.7 1937.9 1961.6
1994.1 2033.2 2084.1 2135.6 2191.2 2267 2375.9 2534.5 2768.9 3093.9
3525.4 4094.8 4871.3 5834.9 6456.4 6306.1 5845 5210.5 4525.7 3875.8
3211.1 2477.7 1695.8 996.8 404.3 101.8 0
1189.7 1343 1513.5 1691.1 1831.9 1924.3 1969.8 1983.5 1990.6 1994.1
2003 2014.8 2030.2 2036.7 2057.4 2103.6 2184.7 2313.7 2522.7 2829.9
3243.6 3820.7 4689 5965.2 7662.1 8201.9 7766.3 7249.6 6677.8 6082.4
5204 4066.3 2834 1725.4 681.3 217.8 0
1189.7 1365.5 1566.8 1772.1 1942 2045 2074.6 2056.3 2012.5 1949.1
1879.3 1812.4 1746.1 1684.5 1654.4 1690.5 1847.9 2127.3 2465.3 2781.9
3082 3431.8 3910.1 4599.6 5920.2 7501.7 7179.1 6412.6 5909.5 5565
5074.4 4364.7 3409.9 2373.5 928.1 152.7 0
1189.7 1377.3 1621.8 1845.5 2024.3 2111.3 2109.5 2034.4 1915.4 1789.9
1670.9 1571.5 1494.5 1449.6 1494 1714.7 2090.6 2549.9 3034.7 3545.5
4104.2 4636.3 5144.2 5733.1 6603.8 7715.4 7931.4 7358.5 6715.7 6056.9
5274.4 4223.8 2979.6 1442.5 564.7 63.3 0
1189.7 1395.7 1633.6 1869.2 2051.5 2139.1 2101.8 1969.2 1801.7 1667.4
1547.8 1452.5 1384.5 1369.1 1497.5 1837.8 2343.3 2978.4 3761.5 4713.3
5756.8 6829.9 7902.4 8866.6 9962.3 10969.7 11224.8 10763.7 9884.7 8712.2
7170.3 5047.1 3275.6 1811.2 873.6 101.2 0
1189.7 1396.9 1636.6 1869.2 2045.6 2123.7 2085.9 1956.8 1790.5 1641.3
1521.8 1428.3 1366.7 1375.6 1554.3 1955.6 2534.5 3293.3 4257.5 5354.9
6473.6 7568.6 8670.1 9805.4 11089.2 12022.7 12075.3 11339 10055.8 8358.2
6583.7 4890.3 3195.7 1859.2 736.9 92.9 0
1189.7 1396.9 1630.7 1855 2016.6 2090.6 2081.7 1998.3 1869.8 1728.9
1603.5 1509.9 1445.4 1440.1 1581 1933.7 2451.1 3069.6 3792.3 4593.7
5394.6 6199 6972 7748.6 8812.8 9855.7 10134.5 9615.4 8732.9 7584
6301.4 4884.4 3678.7 2190.6 831.6 73.4 0
1189.7 1380.9 1598.7 1802.9 1950.9 2026.7 2050.9 2037.3 1981.1 1896.4
1802.3 1711.8 1633.6 1591.6 1630.7 1821.9 2169.3 2617.4 3095 3537.8
3965.1 4340.4 4694.4 5189.2 6130.3 7075.6 6953.6 6151 5410 4754.7
3936.7 2958.3 1984.6 965.4 271.1 33.1 0
1189.7 1380.3 1575 1754.4 1884 1956.2 1997.7 2024.3 2037.9 2042.1
2034.9 2014.8 1990 1962.7 1958.6 2006.5 2153.3 2410.2 2770.1 3179.7
3649.1 4231.5 5001 6000.1 7050.1 7247.8 6148.1 4751.2 3494.6 2544.6
1997.1 1459 1058.3 622.7 173.4 7.1 0
1189.7 1347.8 1511.7 1662.6 1772.7 1839 1888.2 1930.8 1970.4 2020.7
2075.2 2129.7 2198.9 2265.2 2355.2 2489.5 2683.1 2959.5 3378 3948.6
4645.8 5454.9 6416.2 7491.1 7876.4 7308.8 5966.9 4477.7 3024 2181.1
1578 1053 633.9 146.2 3.6 0 0
1189.7 1344.2 1498.1 1628.3 1727.8 1788.1 1832.5 1878.7 1922.5 1972.8
2034.4 2100.6 2182.9 2272.9 2385.4 2545.8 2767.1 3066.6 3462 3968.1
4623.3 5408.8 6136.8 6559.4 6478.9 5858.6 4709.1 3416.4 2192.4 1558.5
1075.5 674.2 375.3 81.7 0 0 0
1189.7 1321.1 1460.8 1574.5 1659.1 1714.7 1753.2 1795.2 1839.6 1885.2
1942.6 2011.3 2091.2 2180 2286.5 2426.2 2613.8 2861.8 3179.1 3620.1
4194.8 4746.4 5016.9 4924 4597.9 4051 3189.2 2158.1 1165.4 688.4
379.4 169.9 65.7 8.3 0 0 0
1189.7 1307.5 1415.8 1495.1 1554.9 1591 1616.5 1649.6 1678.6 1706.4
1745.5 1797.6 1859.2 1918.3 1981.7 2059.2 2150.4 2259.9 2394.2 2528.6
2569.4 2434.5 2093 1692.2 1245.9 864.8 610.8 441 309.6 222.6
150.3 90 50.3 22.5 4.1 0 0
1189.7 1273.8 1354.3 1413.5 1447.8 1465.5 1478 1483.3 1479.7 1466.1
1446 1435.4 1423.5 1395.1 1333 1244.2 1151.8 1063.6 987.9 936.4
910.3 886.7 854.1 799.1 757 724.5 623.9 505.5 333.8 233.8
166.9 116 76.9 33.1 4.7 0 0
1189.7 1240 1298 1341.8 1365.5 1371.4 1357.8 1321.1 1261.9 1185
1102.1 1035.2 991.4 964.8 943.5 912.1 867.1 823.9 790.2 772.4
772.4 777.2 778.3 773.6 738.7 661.7 580.1 525.6 442.7 355.7
258.1 169.3 92.3 36.1 2.4 0 0
1189.7 1212.8 1240.6 1272.6 1295.7 1293.3 1261.9 1201 1127 1057.7
1000.3 959.5 935.8 918 897.3 865.4 820.4 765.9 712.6 670.6
648.1 651.1 669.4 681.9 677.1 656.4 611.4 538.6 457.5 381.2
309.6 243.3 177 103 44.4 0 0
1189.7 1176.1 1185 1207.5 1232.3 1244.2 1225.8 1185.6 1140.6 1100.3
1059.5 1013.3 965.4 918.6 873.1 825.1 772.4 716.8 664.1 620.9
582.4 549.9 522.1 504.3 499 497.2 487.7 466.4 429.7 378.2
291.8 200.1 110.7 58.6 21.3 0 0
1189.7 1151.8 1129.9 1134.7 1170.8 1216.9 1253.1 1256 1230.6 1190.3
1143.5 1087.9 1023.4 955.3 890.8 829.3 770.7 713.8 662.9 623.3
594.3 575.3 559.9 541 512 466.4 419.1 384.7 354 319.6
274.6 212.5 136.7 79.3 26 0 0
1189.7 1122.8 1071.9 1064.2 1099.7 1189.1 1285 1330 1316.4 1265.5
1204.5 1142.4 1076.7 1003.9 931.1 860 793.1 731.6 677.7 636.3
604.9 583 574.1 568.2 555.2 526.8 492.5 453.4 413.7 367.6
311.3 242.7 178.8 112.5 36.7 0 0
1189.7 1095 1018.7 980.8 999.1 1089.1 1221.1 1327 1352.5 1308.1
1234.1 1163.1 1097.4 1028.7 960.7 892.6 825.1 759.4 702 658.2
621.5 597.2 579.5 571.8 560.5 539.8 510.2 477.1 441 400.7
345.1 274 201.2 110.7 34.3 1.2 0
1189.7 1070.2 986.1 936.4 943.5 1024 1145.9 1252.5 1312.2 1295.7
1233.5 1163.1 1097.4 1032.3 968.3 904.4 838.1 773 716.2 668.3
627.4 599.6 578.9 566.4 553.4 529.7 494.8 456.9 419.1 374.7
319.6 247.4 179.9 95.9 26 0 0
1189.7 1065.4 965.4 896.1 883.1 936.4 1031.7 1140.6 1212.8 1219.9
1181.4 1121.6 1062.5 1007.4 953 894.4 832.8 770.7 713.2 664.1
622.1 591.9 565.9 542.2 513.8 471.7 413.1 345.1 281.2 228.5
176.4 117.8 71.6 36.1 3 0 0
1189.7 1036.4 913.3 816.2 768.3 770.7 800.8 841.7 874.2 891.4
891.4 870.1 842.9 813.9 781.9 748.2 715 678.9 635.7 591.3
548.7 500.2 449.8 406 361.7 301.9 242.7 199.5 165.1 131.4
96.5 59.8 27.8 7.7 0 0 0
1189.7 1015.1 873.6 755.9 683.1 651.7 641.6 640.4 636.9 631.6
620.3 599 573.6 543.4 507.8 478.8 450.4 428.5 414.3 408.4
400.7 384.1 357.5 323.8 283.5 241.5 202.4 168.1 135.5 105.9
75.8 42.6 18.3 3 0 0 0
1189.7 1004.5 847 718.6 633.9 591.9 570 551.1 529.7 506.1
484.8 467.6 448.1 432.1 413.1 394.2 374.1 348 319 294.8
269.9 247.4 227.9 212.5 195.3 174 150.3 126.7 101.2 77.5
52.7 33.1 16 0.6 0 0 0
1189.7 995.6 831 699 610.2 562.9 533.9 506.1 479.4 452.8
427.4 405.5 384.7 364 345.1 326.7 307.2 287.1 268.1 248
229.1 212.5 197.7 181.7 162.8 146.2 127.3 105.9 81.7 60.4
43.8 26 8.9 0 0 0 0
1189.7 1003.9 836.4 702 606.1 550.5 513.2 484.8 460.5 436.8
413.1 390.7 367.6 346.9 327.9 309 289.4 268.1 246.8 224.9
206 190 176.4 164.5 152.7 139.7 121.9 102.4 85.2 70.4
54.5 37.3 13.6 0 0 0 0
1189.7 1008.6 842.3 706.1 603.7 536.3 496.6 471.2 448.7 425
402.5 380 359.9 340.9 323.2 304.2 285.3 264 242.7 221.4
202.4 188.8 177.6 168.1 156.9 141.5 120.7 103.6 90.6 76.9
60.4 40.2 16 4.7 0 0 0
1189.7 1008.6 848.8 711.5 602 525 483 458.7 436.2 413.7
388.9 367.6 349.2 329.1 309.6 290 269.9 249.8 229.7 210.7
195.3 185.3 175.8 165.7 150.3 129 103 90.6 77.5 63.3
46.2 24.3 10.1 2.4 0 0 0
1189.7 1028.7 874.2 736.3 616.8 527.4 480 454.6 432.1 413.1
391.2 370.5 350.4 330.9 310.7 291.2 271.1 251.6 233.2 216.6
203 192.4 181.7 168.7 149.8 119.6 90 77.5 65.1 51.5
36.7 21.3 11.2 4.7 1.2 0 0
1189.7 1040.6 891.4 753.5 629.8 535.7 483 455.2 433.3 413.1
392.4 372.3 352.8 333.2 314.3 295.4 275.8 256.9 239.1 223.1
209.5 198.3 186.4 171.7 150.9 119.6 88.8 76.4 63.3 50.3
34.9 20.7 11.8 5.9 3 0 0
1189.7 1045.3 902.6 768.3 641.6 550.5 485.4 458.1 433.9 416.7
397.2 377.6 358.7 339.8 321.4 303.6 284.7 265.8 248 230.2
216 204.2 191.8 178.2 152.7 121.3 94.1 82.3 68.7 55
39.1 23.7 14.2 8.9 5.3 2.4 0
1189.7 1078.4 954.1 825.7 698.4 586.6 507.8 464 440.4 421.4
404.3 386.5 368.8 351 332.6 314.3 295.9 277 259.8 243.3
228.5 214.9 201.2 185.9 166.9 142.6 112.5 95.9 81.7 67.5
51.5 32.6 20.1 13 9.5 4.7 0
1189.7 1103.3 1000.9 886.7 764.7 648.7 551.6 478.8 442.7 421.4
404.3 387.1 369.9 352.2 334.4 315.5 295.4 277 259.3 242.7
229.1 214.9 200.1 183.5 165.1 145 121.9 102.4 88.2 74
59.2 42.6 21.9 13 8.3 4.1 0
1189.7 1127 1055.4 964.8 863.6 752.3 643.4 538.6 459.3 425.6
405.5 387.1 369.9 352.2 333.2 314.9 295.4 275.8 256.9 236.8
217.8 200.1 183.5 168.1 155.1 139.7 120.7 100.6 81.7 66.9
53.9 40.2 22.5 10.1 5.3 1.8 0
1189.7 1164.9 1130.5 1077.8 992.6 895 797.3 697.8 568.8 465.2
416.1 393 374.1 355.7 338 319.6 300.7 281.7 262.2 241.5
222 202.4 184.7 168.1 152.1 135.5 117.8 100.6 81.7 62.1
47.9 33.7 21.3 11.2 5.3 2.4 0
1189.7 1203.9 1211 1203.9 1163.1 1099.2 1023.4 939.3 831.6 692.5
548.7 442.1 391.2 368.2 351 334.4 316.7 301.3 286.5 268.7
251 229.1 207.2 187 171.1 155.7 171.1 179.3 135.5 108.3
71.6 52.7 30.2 14.8 7.1 3.6 0
1189.7 1242.4 1293.9 1335.9 1352.5 1339.5 1297.4 1242.4 1190.9 1129.3
1035.2 907.4 757.6 604.9 481.2 415.5 396.6 382.4 357.5 335
317.8 302.5 280.6 264.6 278.8 289.4 243.9 185.3 112.5 84
62.7 45.6 30.8 17.8 8.9 3 0
1189.7 1281.5 1377.9 1467.9 1534.8 1573.3 1575.6 1553.7 1533 1526.5
1522.4 1504.6 1469.7 1425.9 1370.2 1305.7 1224.6 1147.1 1119.9 1221.7
1442.5 1652.6 1684 1459.6 1029.9 610.2 360.5 226.7 156.9 114.8
87 62.7 42.6 24.3 9.5 2.4 0
1189.7 1319.3 1454.9 1589.2 1701.7 1773.9 1808.3 1820.1 1831.9 1852.6
1884.6 1926 1975.8 2021.3 2066.9 2101.2 2155.7 2253.4 2435.7 2734
3121.1 3540.7 3950.3 4265.2 4301.9 4006.6 3439.5 2687.2 1876.3 1172.6
681.3 405.5 230.8 87 26.6 1.2 0
1189.7 1333 1489.8 1645.5 1774.5 1859.7 1902.4 1920.7 1937.9 1961.6
1994.1 2033.2 2084.1 2135.6 2191.2 2267 2375.9 2534.5 2768.9 3093.9
3525.4 4094.8 4871.3 5834.9 6456.4 6306.1 5845 5210.5 4525.7 3875.8
3211.1 2477.7 1695.8 996.8 404.3 101.8 0
